IR2133J
Overview
600 V three-phase gate driver IC with shutdown, fault reporting, OPAMP and over current protection
EiceDRIVER™ 600 V three phase gate driver IC with typical 0.25 A source and 0.5 A sink currents in 44 Lead PLCC package for IGBTs and MOSFETs. Also available in 28 Lead PIDP and 28 Lead SOICWB.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Fully operational to +1200 V (IR2233)
- dV/dt immune
- Gate drive supply range from 10 V/12 V to 20 V DC and up to 25 V for transient
- Undervoltage lockout for all channels
- Over-current shutdown turns off all six drivers
- Independent 3 half-bridge drivers
- Matched propagation delay for all channels
- 2.5 V logic compatible
- Outputs out of phase with inputs
Diagrams
Videos
Training
Support